Rollway Radial Spherical Roller Bearing - Straight Bore - 23032 CA C3 W33
Part #:23032 CA C3 W33
Catalog #:23032 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.3622 in | Overall Width (mm): | 60 mm |
| Bore Size (mm): | 160 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Cage Material: | Brass |
| Series: | 23000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Misalignment: | Yes | Static Load Rating (kN): | 917 kN |
| Rolling Element: | Spherical Roller | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,700 rpm |
| Speed (Max) Grease (RPM): | 1,300 rpm | Platform: | Spherical Radial |
| Sealed: | None | Dynamic Load Rating (kN): | 538 kN |
General Specifications
| UPC: | 637410066830 | Weight: | 21.35 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 2.90 IN |

