Rollway Radial Spherical Roller Bearing - Straight Bore - 23222 MB C3 W33
Part #:23222 MB C3 W33
Catalog #:23222 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.748 in | Overall Width (mm): | 69.8 mm |
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Angular Misalignment: | 2.5° | Seal Type: | Unsealed |
| Series: | 23200 | Bore Type: | Straight |
| Radial Clearance: | C3 | Cage Material: | Brass |
| Static Load Rating (kN): | 570 kN | Misalignment: | Yes |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Oil (RPM): | 1,600 rpm |
| Speed (Max) Grease (RPM): | 1,200 rpm | Platform: | Spherical Radial |
| Sealed: | None | Dynamic Load Rating (kN): | 570 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410007192 | Weight: | 21.39 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

