Rollway Radial Spherical Roller Bearing - Straight Bore - 23226 MB C3 W33
Part #:23226 MB C3 W33
Catalog #:23226 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.1496 in | Overall Width (mm): | 80 mm |
| Bore Size (mm): | 130 mm | Outside Diameter (mm): | 230 mm |
Technical Specifications
| Bore Type: | Straight | Angular Misalignment: | 2.5° |
| Cage Material: | Brass | Series: | 23200 |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 760 kN |
| Rolling Element: | Spherical Roller | Speed (Max) Grease (RPM): | 1,100 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,500 rpm |
| Duplexing: | No | Platform: | Spherical Radial |
| Sealed: | None | Dynamic Load Rating (kN): | 760 kN |
General Specifications
| UPC: | 637410007246 | Weight: | 30.64 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 9.06 IN | Country of Origin: | China |

