Rollway Radial Spherical Roller Bearing - Straight Bore - 23228 MB C3 W33
Part #:23228 MB C3 W33
Catalog #:23228 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.4646 in | Overall Width (mm): | 88 mm |
| Bore Size (mm): | 140 mm | Outside Diameter (mm): | 250 mm |
Technical Specifications
| Radial Clearance: | C3 | Cage Material: | Brass |
| Series: | 23200 | Bore Type: | Straight |
| Angular Misalignment: | 2.5° | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Number of Rows: | 2 |
| Static Load Rating (kN): | 880 kN | Speed (Max) Grease (RPM): | 1,000 rpm |
| Platform: | Spherical Radial | Duplexing: | No |
| Speed (Max) Oil (RPM): | 1,300 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (kN): | 880 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410007277 | Weight: | 42.77 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 3.46 IN |
| Packaged Height: | 9.84 IN | Country of Origin: | China |

