Rollway Radial Spherical Roller Bearing - Straight Bore - 23232 MB W33
Part #:23232 MB W33
Catalog #:23232 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.0945 in | Overall Width (mm): | 104 mm |
| Bore Size (mm): | 160 mm | Outside Diameter (mm): | 290 mm |
Technical Specifications
| Cage Material: | Brass | Series: | 23200 |
| Radial Clearance: | C0 | Angular Misalignment: | 2.5° |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 1,180 kN | Platform: | Spherical Radial |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Oil (RPM): | 1,200 rpm | Speed (Max) Grease (RPM): | 900 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 1,180 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410055391 | Weight: | 67.87 LB |
| Packaged Length: | 11.85 IN | Packaged Width: | 11.65 IN |
| Packaged Height: | 4.50 IN | Country of Origin: | China |

