Rollway Radial Spherical Roller Bearing - Tapered Bore - 22226 MB KC3 W33
Part #:22226 MB KC3 W33
Catalog #:22226 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5197 in | Overall Width (mm): | 64 mm |
| Bore Size (mm): | 130 mm | Outside Diameter (mm): | 230 mm |
Technical Specifications
| Cage Material: | Brass | Radial Clearance: | C3 |
| Angular Misalignment: | 1.5° | Bore Type: | Tapered |
| Series: | 22200 | Seal Type: | Unsealed |
| Misalignment: | Yes | Static Load Rating (kN): | 600 kN |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Sealed: | None |
| Speed (Max) Grease (RPM): | 1,500 rpm | Speed (Max) Oil (RPM): | 2,000 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 600 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410003972 | Weight: | 24.25 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 9.06 IN | Country of Origin: | China |

