Rollway Radial Spherical Roller Bearing - Tapered Bore - 22310 MB KC3 W33
Part #:22310 MB KC3 W33
Catalog #:22310 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5748 in | Overall Width (mm): | 40 mm |
| Bore Size (mm): | 50 mm |
Technical Specifications
| Angular Misalignment: | 2° | Radial Clearance: | C3 |
| Series: | 22300 | Bore Type: | Tapered |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 220 kN |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (RPM): | 3,000 rpm |
| Sealed: | None | Speed (Max) Oil (RPM): | 4,000 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 195 kN |
General Specifications
| UPC: | 637410054561 | Weight: | 4.03 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 4.33 IN |

