Rollway Radial Spherical Roller Bearing - Tapered Bore - 22318 MB KC3 W33
Part #:22318 MB KC3 W33
Catalog #:22318 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5197 in | Overall Width (mm): | 64 mm |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 190 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Tapered |
| Angular Misalignment: | 2° | Series: | 22300 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 554.1 kN |
| Material: | 52100 Bearing Steel | Speed (Max) Oil (RPM): | 2,200 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,700 rpm |
| Duplexing: | No | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 554.1 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410004894 | Weight: | 19.95 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

