Rollway Radial Spherical Roller Bearing - Tapered Bore - 22319 MB KC3 W33
Part #:22319 MB KC3 W33
Catalog #:22319 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.6378 in | Overall Width (mm): | 67 mm |
| Bore Size (mm): | 95 mm | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Tapered |
| Cage Material: | Brass | Angular Misalignment: | 2° |
| Series: | 22300 | Seal Type: | Unsealed |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 570 kN |
| Number of Rows: | 2 | Duplexing: | No |
| Speed (Max) Oil (RPM): | 2,000 rpm | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 1,500 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (kN): | 570 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410004931 | Weight: | 22.05 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

