Rollway Radial Spherical Roller Bearing - Tapered Bore - 23032 MB KC3 W33
Part #:23032 MB KC3 W33
Catalog #:23032 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Overall Width (in): | 2.3622 in |
| Bore Size (mm): | 160 mm | Outside Diameter (mm): | 240 mm |
Technical Specifications
| Cage Material: | Brass | Bore Type: | Tapered |
| Series: | 23000 | Angular Misalignment: | 1.5° |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 560 kN | Number of Rows: | 2 |
| Misalignment: | Yes | Speed (Max) Grease (RPM): | 1,300 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,700 rpm |
| Platform: | Spherical Radial | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (kN): | 560 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410005761 | Weight: | 20.91 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 2.70 IN | Country of Origin: | China |

