Rollway Radial Spherical Roller Bearing - Tapered Bore - 23034 CA KC3 W33
Part #:23034 CA KC3 W33
Catalog #:23034 CA KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.6378 in | Overall Width (mm): | 67 mm |
| Bore Size (mm): | 170 mm |
Technical Specifications
| Radial Clearance: | C3 | Angular Misalignment: | 1.5° |
| Series: | 23000 | Bore Type: | Tapered |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 1,110 kN | Number of Rows: | 2 |
| Misalignment: | Yes | Speed (Max) Grease (RPM): | 1,200 rpm |
| Speed (Max) Oil (RPM): | 1,600 rpm | Duplexing: | No |
| Sealed: | None | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 652 kN |
General Specifications
| UPC: | 637410066595 | Weight: | 27.95 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 2.80 IN |

