Rollway Radial Spherical Roller Bearing - Tapered Bore - 23136 MB KC3 W33
Part #:23136 MB KC3 W33
Catalog #:23136 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.7795 in | Overall Width (mm): | 96 mm |
| Bore Size (mm): | 180 mm | Outside Diameter (mm): | 300 mm |
Technical Specifications
| Cage Material: | Brass | Angular Misalignment: | 1.5° |
| Radial Clearance: | C3 | Bore Type: | Tapered |
| Series: | 23100 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 1,160 kN | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Platform: | Spherical Radial | Speed (Max) Grease (RPM): | 1,100 rpm |
| Speed (Max) Oil (RPM): | 1,400 rpm | Dynamic Load Rating (kN): | 1,160 kN |
General Specifications
| UPC: | 637410006577 | Weight: | 60.63 LB |
| Packaged Length: | 11.81 IN | Packaged Width: | 3.78 IN |
| Packaged Height: | 11.81 IN | Country of Origin: | China |

