McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22204 C3 W33 YSS
Part #:0304666000
Catalog #:SB 22204 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.7087 in | Overall Width (mm): | 18 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 20 mm |
| Housing Shoulder Diameter (in): | 1.625 in | Outside Diameter (mm): | 47 mm |
| W33 Groove Width (in): | 0.13 in | Shaft Shoulder Diameter (in): | 1 in |
| YS Seal Minimum Face Clearance: | 0.09 |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Misalignment: | Yes | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Angular Misalignment: | 1° | Rolling Element: | Spherical Roller |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Oil (RPM): | 11,000 rpm | Speed (Max) Grease (RPM): | 5,500 rpm |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 31.4 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166001179 | Weight: | 0.30 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

