McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22205 C3 W33 SS
Part #:0305066000
Catalog #:SB 22205 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Overall Width (in): | 0.7087 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 52 mm | Housing Shoulder Diameter (in): | 1.813 in |
| Shaft Shoulder Diameter (in): | 1.219 in | W33 Groove Width (in): | 0.16 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Rolling Element: | Spherical Roller | Radial Clearance: | C3 |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Bore Type: | Straight | Number of Rows: | 1 |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 10,000 rpm |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 5,000 rpm |
| Precision Rating: | P0 | ISO 15-2051 | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 40.3 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166001360 | Weight: | 0.38 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

