McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22205 C4 W33 SS
Part #:0305086000
Catalog #:SB 22205 C4 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Overall Width (in): | 0.7087 in |
| Bore Size (mm): | 25 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Outside Diameter (mm): | 52 mm | Housing Shoulder Diameter (in): | 1.813 in |
| W33 Groove Width (in): | 0.16 in | Shaft Shoulder Diameter (in): | 1.219 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Bore Type: | Straight | Radial Clearance: | C4 |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 2° |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Speed (Max) Oil (RPM): | 10,000 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 5,000 rpm | Duplexing: | No |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 40.3 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166001407 | Weight: | 0.40 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

