McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22206 C2 W33 SS
Part #:0306046000
Catalog #:SB 22206 C2 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Overall Width (in): | 0.7874 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm | YS Seal Minimum Face Clearance: | 0.09 |
| Housing Shoulder Diameter (in): | 2.188 in | Shaft Shoulder Diameter (in): | 1.438 in |
| W33 Groove Width (in): | 0.16 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Angular Misalignment: | 2° | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Radial Clearance: | C2 |
| Speed (Max) Grease (RPM): | 4,050 rpm | Duplexing: | No |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 8,100 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 51.5 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166001742 | Weight: | 0.64 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

