McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22206 W33 YS
Part #:0306605000
Catalog #:SB 22206 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Overall Width (in): | 0.7874 in |
| Bore Size (mm): | 30 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Housing Shoulder Diameter (in): | 2.188 in | Shaft Shoulder Diameter (in): | 1.438 in |
| W33 Groove Width (in): | 0.16 in | YS Seal Minimum Face Clearance: | 0.09 |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Radial Clearance: | C0 | Angular Misalignment: | 1° |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Number of Rows: | 1 |
| Speed (Max) Oil (RPM): | 8,100 rpm | Platform: | SPHERE-ROL® |
| Duplexing: | No | Sealed: | Sealed - One Side |
| Speed (Max) Grease (RPM): | 4,050 rpm | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 51.5 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166002008 | Weight: | 0.64 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

