McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22206 C3 W33 YSS
Part #:0306666000
Catalog #:SB 22206 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.7874 in | Overall Width (mm): | 20 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 30 mm |
| Housing Shoulder Diameter (in): | 2.188 in | Outside Diameter (mm): | 62 mm |
| Shaft Shoulder Diameter (in): | 1.438 in | W33 Groove Width (in): | 0.16 in |
| YS Seal Minimum Face Clearance: | 0.09 |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 1° |
| Speed (Max) Grease (RPM): | 4,050 rpm | Speed (Max) Oil (RPM): | 8,100 rpm |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Outer Ring Type: | Not split | Precision Rating: | P0 | ISO 15-2024 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 51.5 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166002046 | Weight: | 0.59 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

