McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22207 C3 W33 YS
Part #:0307665000
Catalog #:SB 22207 C3 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 35 mm |
| YS Seal Minimum Face Clearance: | 0.09 | W33 Groove Width (in): | 0.17 in |
| Housing Shoulder Diameter (in): | 2.438 in | Shaft Shoulder Diameter (in): | 1.625 in |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Angular Misalignment: | 1° | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 3,400 rpm |
| Speed (Max) Oil (RPM): | 6,800 rpm | Duplexing: | No |
| Sealed: | Sealed - One Side | Platform: | SPHERE-ROL® |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 67.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166002510 | Weight: | 0.95 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

