McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22207 C3 W33 YSS
Part #:0307666000
Catalog #:SB 22207 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 35 mm | Housing & Shaft Fillet (in): | 0.039 in |
| YS Seal Minimum Face Clearance: | 0.09 | Housing Shoulder Diameter (in): | 2.438 in |
| Shaft Shoulder Diameter (in): | 1.625 in | W33 Groove Width (in): | 0.17 in |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Angular Misalignment: | 1° |
| Misalignment: | Yes | Radial Clearance: | C3 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Number of Rows: | 1 |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 6,800 rpm |
| Speed (Max) Grease (RPM): | 3,400 rpm | Full Complement/Caged: | Caged |
| Precision Rating: | P0 | ISO 15-2112 | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 67.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166002527 | Weight: | 0.95 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

