McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22207 C4 W33 YSS
Part #:0307686000
Catalog #:SB 22207 C4 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 35 mm |
| Housing Shoulder Diameter (in): | 2.438 in | Shaft Shoulder Diameter (in): | 1.625 in |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 72 mm |
| YS Seal Minimum Face Clearance: | 0.09 |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Radial Clearance: | C4 |
| Angular Misalignment: | 1° | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Duplexing: | No | Speed (Max) Grease (RPM): | 3,400 rpm |
| Speed (Max) Oil (RPM): | 6,800 rpm | Platform: | SPHERE-ROL® |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 67.6 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166002541 | Weight: | 0.95 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

