McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22208 C3 W33 S
Part #:0308065000
Catalog #:SB 22208 C3 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 40 mm |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 80 mm |
| Housing Shoulder Diameter (in): | 2.75 in | Shaft Shoulder Diameter (in): | 1.875 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Number of Rows: | 1 |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Angular Misalignment: | 2° |
| Duplexing: | No | Speed (Max) Oil (RPM): | 6,000 rpm |
| Full Complement/Caged: | Caged | Sealed: | Sealed - One Side |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 3,000 rpm |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2025 |
| Dynamic Load Rating (kN): | 75.3 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166002763 | Weight: | 1.20 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

