McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22209 W33 S
Part #:0309005000
Catalog #:SB 22209 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 45 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Outside Diameter (mm): | 85 mm | Housing Shoulder Diameter (in): | 2.938 in |
| Shaft Shoulder Diameter (in): | 2.063 in | W33 Groove Width (in): | 0.17 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 2,800 rpm |
| Speed (Max) Oil (RPM): | 5,600 rpm | Sealed: | Sealed - One Side |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 79.7 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166003142 | Weight: | 1.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

