McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22209 W33 YS
Part #:0309605000
Catalog #:SB 22209 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 45 mm | Housing & Shaft Fillet (in): | 0.039 in |
| YS Seal Minimum Face Clearance: | 0.09 | W33 Groove Width (in): | 0.17 in |
| Shaft Shoulder Diameter (in): | 2.063 in | Housing Shoulder Diameter (in): | 2.938 in |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 1° | Radial Clearance: | C0 |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Number of Rows: | 1 |
| Speed (Max) Oil (RPM): | 5,600 rpm | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 2,800 rpm | Sealed: | Sealed - One Side |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2041 |
| Dynamic Load Rating (kN): | 79.7 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166003401 | Weight: | 1.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

