McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22209 C3 W33 YSS
Part #:0309666000
Catalog #:SB 22209 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 45 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Shaft Shoulder Diameter (in): | 2.063 in | W33 Groove Width (in): | 0.17 in |
| YS Seal Minimum Face Clearance: | 0.09 | Housing Shoulder Diameter (in): | 2.938 in |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Radial Clearance: | C3 | Misalignment: | Yes |
| Angular Misalignment: | 1° | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Speed (Max) Grease (RPM): | 2,800 rpm | Duplexing: | No |
| Speed (Max) Oil (RPM): | 5,600 rpm | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2103 |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 79.7 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166003456 | Weight: | 1.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

