McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22209 C4 W33 YSS
Part #:0309686000
Catalog #:SB 22209 C4 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 45 mm | Housing & Shaft Fillet (in): | 0.039 in |
| YS Seal Minimum Face Clearance: | 0.09 | Housing Shoulder Diameter (in): | 2.938 in |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 85 mm |
| Shaft Shoulder Diameter (in): | 2.063 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Misalignment: | Yes |
| Radial Clearance: | C4 | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 1° | Bore Type: | Straight |
| Speed (Max) Oil (RPM): | 5,600 rpm | Duplexing: | No |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 2,800 rpm | Sealed: | Sealed - Both Sides |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 79.7 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166003487 | Weight: | 1.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

