McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22210 C3 W33 SS
Part #:0310066000
Catalog #:SB 22210 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 50 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Housing Shoulder Diameter (in): | 3.125 in | W33 Groove Width (in): | 0.17 in |
| Shaft Shoulder Diameter (in): | 2.25 in | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Radial Clearance: | C3 | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 2,625 rpm |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 5,250 rpm | Duplexing: | No |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 83.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166003647 | Weight: | 1.31 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

