McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22211 C2 W33 SS
Part #:0311046000
Catalog #:SB 22211 C2 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 55 mm |
| W33 Groove Width (in): | 0.17 in | Housing Shoulder Diameter (in): | 3.5 in |
| Outside Diameter (mm): | 100 mm | Shaft Shoulder Diameter (in): | 2.5 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Radial Clearance: | C2 |
| Angular Misalignment: | 2° | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 2,325 rpm |
| Speed (Max) Oil (RPM): | 4,650 rpm | Platform: | SPHERE-ROL® |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004064 | Weight: | 1.90 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

