McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22211 W33 YSS
Part #:0311606000
Catalog #:SB 22211 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9843 in | Overall Width (mm): | 25 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm | Shaft Shoulder Diameter (in): | 2.5 in |
| W33 Groove Width (in): | 0.17 in | Housing Shoulder Diameter (in): | 3.875 in |
| YS Seal Minimum Face Clearance: | 0.09 |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Radial Clearance: | C0 |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Angular Misalignment: | 1° |
| Speed (Max) Grease (RPM): | 2,325 rpm | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 4,650 rpm | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166004385 | Weight: | 1.74 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

