McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22211 C2 W33 YSS
Part #:0311646000
Catalog #:SB 22211 C2 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 55 mm |
| W33 Groove Width (in): | 0.17 in | YS Seal Minimum Face Clearance: | 0.09 |
| Housing Shoulder Diameter (in): | 4.188 in | Outside Diameter (mm): | 100 mm |
| Shaft Shoulder Diameter (in): | 2.5 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Misalignment: | Yes |
| Angular Misalignment: | 1° | Bore Type: | Straight |
| Radial Clearance: | C2 | Material: | 52100 Bearing Steel |
| Speed (Max) Grease (RPM): | 2,325 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 4,650 rpm |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004408 | Weight: | 1.90 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

