McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22211 C3 W33 YSS
Part #:0311666000
Catalog #:SB 22211 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Bore Size (mm): | 55 mm | Housing & Shaft Fillet (in): | 0.059 in |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 100 mm |
| YS Seal Minimum Face Clearance: | 0.09 | Housing Shoulder Diameter (in): | 3.5 in |
| Shaft Shoulder Diameter (in): | 2.5 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 1° | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Duplexing: | No | Speed (Max) Oil (RPM): | 4,650 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 2,325 rpm |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004439 | Weight: | 1.74 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

