McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22212 C3 W33 SS
Part #:0312066000
Catalog #:SB 22212 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.1024 in | Overall Width (mm): | 28 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 60 mm |
| Housing Shoulder Diameter (in): | 4.188 in | W33 Groove Width (in): | 0.17 in |
| Shaft Shoulder Diameter (in): | 2.75 in | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Misalignment: | Yes |
| Speed (Max) Oil (RPM): | 4,200 rpm | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 2,100 rpm | Duplexing: | No |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 130.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166004644 | Weight: | 2.60 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

