McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22213 C3 W33 SS
Part #:0313066000
Catalog #:SB 22213 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm | W33 Groove Width (in): | 0.19 in |
| Shaft Shoulder Diameter (in): | 2.938 in | Housing Shoulder Diameter (in): | 4.188 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Bore Type: | Straight | Radial Clearance: | C3 |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Duplexing: | No | Speed (Max) Oil (RPM): | 3,800 rpm |
| Speed (Max) Grease (RPM): | 1,900 rpm | Platform: | SPHERE-ROL® |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004972 | Weight: | 3.33 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

