McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22213 C3 W33 YSS
Part #:0313666000
Catalog #:SB 22213 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Housing Shoulder Diameter (in): | 4.938 in | W33 Groove Width (in): | 0.19 in |
| Outside Diameter (mm): | 120 mm | YS Seal Minimum Face Clearance: | 0.13 |
| Shaft Shoulder Diameter (in): | 2.938 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Angular Misalignment: | 1° |
| Misalignment: | Yes | Radial Clearance: | C3 |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 3,800 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,900 rpm |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166005221 | Weight: | 3.29 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

