McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22213 C4 W33 YS
Part #:0313685000
Catalog #:SB 22213 C4 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.059 in |
| YS Seal Minimum Face Clearance: | 0.13 | Outside Diameter (mm): | 120 mm |
| W33 Groove Width (in): | 0.19 in | Shaft Shoulder Diameter (in): | 2.938 in |
| Housing Shoulder Diameter (in): | 3.5 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Radial Clearance: | C4 |
| Angular Misalignment: | 1° | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Duplexing: | No | Sealed: | Sealed - One Side |
| Speed (Max) Grease (RPM): | 1,900 rpm | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 3,800 rpm | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166005245 | Weight: | 3.40 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

