McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22216 C3 W33 SS
Part #:0316066000
Catalog #:SB 22216 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Bore Size (mm): | 80 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 140 mm | Housing Shoulder Diameter (in): | 4.938 in |
| W33 Groove Width (in): | 0.22 in | Shaft Shoulder Diameter (in): | 3.563 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Speed (Max) Grease (RPM): | 1,625 rpm | Speed (Max) Oil (RPM): | 3,250 rpm |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 190 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166005856 | Weight: | 4.48 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

