McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22216 W33 YSS
Part #:0316606000
Catalog #:SB 22216 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Bore Size (mm): | 80 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.22 in | Shaft Shoulder Diameter (in): | 3.563 in |
| YS Seal Minimum Face Clearance: | 0.13 | Housing Shoulder Diameter (in): | 5.313 in |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 1° | Radial Clearance: | C0 |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Speed (Max) Oil (RPM): | 3,250 rpm | Speed (Max) Grease (RPM): | 1,625 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2065 |
| Dynamic Load Rating (kN): | 190 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166005993 | Weight: | 4.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

