McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22216 C3 W33 YSS
Part #:0316666000
Catalog #:SB 22216 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm | Shaft Shoulder Diameter (in): | 3.563 in |
| YS Seal Minimum Face Clearance: | 0.13 | Housing Shoulder Diameter (in): | 4.625 in |
| W33 Groove Width (in): | 0.22 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Number of Rows: | 1 |
| Misalignment: | Yes | Radial Clearance: | C3 |
| Angular Misalignment: | 1° | Material: | 52100 Bearing Steel |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 1,625 rpm |
| Speed (Max) Oil (RPM): | 3,250 rpm | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 190 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166006020 | Weight: | 4.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

