McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22218 C3 W33 YSS
Part #:0318666000
Catalog #:SB 22218 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5748 in | Overall Width (mm): | 40 mm |
| Bore Size (mm): | 90 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 160 mm | Shaft Shoulder Diameter (in): | 3.938 in |
| YS Seal Minimum Face Clearance: | 0.13 | Housing Shoulder Diameter (in): | 4.938 in |
| W33 Groove Width (in): | 0.22 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Angular Misalignment: | 1° |
| Radial Clearance: | C3 | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 2,800 rpm |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,400 rpm |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2116 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 265.2 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166006822 | Weight: | 7.50 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

