McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22220 C3 W33 YSS
Part #:0320666000
Catalog #:SB 22220 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Overall Width (in): | 1.811 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 100 mm |
| W33 Groove Width (in): | 0.33 in | Shaft Shoulder Diameter (in): | 4.438 in |
| YS Seal Minimum Face Clearance: | 0.13 | Outside Diameter (mm): | 180 mm |
| Housing Shoulder Diameter (in): | 9.688 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Bore Type: | Straight | Angular Misalignment: | 1° |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 2,500 rpm | Speed (Max) Grease (RPM): | 1,250 rpm |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 348.1 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166007621 | Weight: | 11.10 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

