McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22222 C4 W33 SS
Part #:0322086000
Catalog #:SB 22222 C4 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.0866 in | Overall Width (mm): | 53 mm |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 110 mm |
| YS Seal Minimum Face Clearance: | 0.13 | Shaft Shoulder Diameter (in): | 4.875 in |
| Outside Diameter (mm): | 200 mm | Housing Shoulder Diameter (in): | 9.063 in |
| W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 2° |
| Bore Type: | Straight | Radial Clearance: | C4 |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,100 rpm | Platform: | SPHERE-ROL® |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 2,200 rpm |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 448 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166007867 | Weight: | 15.90 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

