McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22224 C4 W33 TSS PD
Part #:0324487973
Catalog #:SB 22224 C4 W33 TSS PD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 215 mm |
| Housing Shoulder Diameter (in): | 7.125 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Number of Rows: | 1 | Radial Clearance: | C4 |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,025 rpm |
| Speed (Max) Oil (RPM): | 2,050 rpm | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 537.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166129439 | Weight: | 19.80 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

