McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22224 C3 W33 YSS
Part #:0324666000
Catalog #:SB 22224 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.2835 in | Overall Width (mm): | 58 mm |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 120 mm |
| Housing Shoulder Diameter (in): | 7.688 in | Outside Diameter (mm): | 215 mm |
| W33 Groove Width (in): | 0.44 in | YS Seal Minimum Face Clearance: | 0.19 |
| Shaft Shoulder Diameter (in): | 5.313 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Misalignment: | Yes | Bore Type: | Straight |
| Angular Misalignment: | 1° | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Speed (Max) Grease (RPM): | 1,025 rpm | Speed (Max) Oil (RPM): | 2,050 rpm |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Precision Rating: | P0 | ISO 15-2044 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 537.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166008482 | Weight: | 19.80 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

