McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22226 W33 S
Part #:0326005000
Catalog #:SB 22226 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 64 mm | Overall Width (in): | 2.5197 in |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 130 mm |
| Housing Shoulder Diameter (in): | 9.063 in | W33 Groove Width (in): | 0.44 in |
| Shaft Shoulder Diameter (in): | 5.875 in | Outside Diameter (mm): | 230 mm |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Radial Clearance: | C0 | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Angular Misalignment: | 2° |
| Rolling Element: | Spherical Roller | Number of Rows: | 1 |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - One Side |
| Duplexing: | No | Speed (Max) Grease (RPM): | 950 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,900 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 593.6 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008536 | Weight: | 24.80 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

