McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22226 W33 SS
Part #:0326006000
Catalog #:SB 22226 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 64 mm | Overall Width (in): | 2.5197 in |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 230 mm | W33 Groove Width (in): | 0.44 in |
| Shaft Shoulder Diameter (in): | 5.875 in | Housing Shoulder Diameter (in): | 9.688 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | Yes | Number of Rows: | 1 |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Radial Clearance: | C0 |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 950 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 1,900 rpm | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 593.6 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008543 | Weight: | 23.82 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

