McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22226 C3 W33 SS
Part #:0326066000
Catalog #:SB 22226 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5197 in | Overall Width (mm): | 64 mm |
| Bore Size (mm): | 130 mm | Housing & Shaft Fillet (in): | 0.098 in |
| Shaft Shoulder Diameter (in): | 5.875 in | W33 Groove Width (in): | 0.44 in |
| Outside Diameter (mm): | 230 mm | Housing Shoulder Diameter (in): | 7.125 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Angular Misalignment: | 2° | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Duplexing: | No | Speed (Max) Grease (RPM): | 950 rpm |
| Speed (Max) Oil (RPM): | 1,900 rpm | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not split |
| Precision Rating: | P0 | ISO 15-2071 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 593.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166008659 | Weight: | 24.80 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

