McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22226 C3 W33 YSS
Part #:0326666000
Catalog #:SB 22226 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5197 in | Overall Width (mm): | 64 mm |
| Bore Size (mm): | 130 mm | Housing & Shaft Fillet (in): | 0.098 in |
| Shaft Shoulder Diameter (in): | 5.875 in | W33 Groove Width (in): | 0.44 in |
| Housing Shoulder Diameter (in): | 3.125 in | YS Seal Minimum Face Clearance: | 0.19 |
| Outside Diameter (mm): | 230 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Angular Misalignment: | 1° |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Speed (Max) Oil (RPM): | 1,900 rpm | Speed (Max) Grease (RPM): | 950 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 593.6 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008789 | Weight: | 24.80 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

