McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22228 W33 SS
Part #:0328006000
Catalog #:SB 22228 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.6772 in | Overall Width (mm): | 68 mm |
| Bore Size (mm): | 140 mm | Housing & Shaft Fillet (in): | 0.098 in |
| Outside Diameter (mm): | 250 mm | Shaft Shoulder Diameter (in): | 6.25 in |
| Housing Shoulder Diameter (in): | 7.688 in | W33 Groove Width (in): | 0.44 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Radial Clearance: | C0 |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Bore Type: | Straight |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Speed (Max) Grease (RPM): | 875 rpm | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 1,750 rpm | Full Complement/Caged: | Caged |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 712.8 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166008833 | Weight: | 31.30 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 9.63 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

