McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22228 C3 W33 S
Part #:0328065000
Catalog #:SB 22228 C3 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Overall Width (in): | 2.6772 in |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 140 mm |
| Housing Shoulder Diameter (in): | 9.063 in | Outside Diameter (mm): | 250 mm |
| W33 Groove Width (in): | 0.44 in | Shaft Shoulder Diameter (in): | 6.25 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Bore Type: | Straight |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Speed (Max) Grease (RPM): | 875 rpm | Full Complement/Caged: | Caged |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 1,750 rpm |
| Duplexing: | No | Sealed: | Sealed - One Side |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2088 |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 712.8 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008888 | Weight: | 31.30 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

