McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22228 C3 W33 SS
Part #:0328066000
Catalog #:SB 22228 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.6772 in | Overall Width (mm): | 68 mm |
| Bore Size (mm): | 140 mm | Housing & Shaft Fillet (in): | 0.098 in |
| Housing Shoulder Diameter (in): | 9.063 in | Outside Diameter (mm): | 250 mm |
| Shaft Shoulder Diameter (in): | 6.25 in | W33 Groove Width (in): | 0.44 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Radial Clearance: | C3 |
| Angular Misalignment: | 2° | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (RPM): | 875 rpm | Speed (Max) Oil (RPM): | 1,750 rpm |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2137 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 712.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008895 | Weight: | 31.30 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

